IESNA:LM-63-2002 
[TEST]P1059758
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-H775D840-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1440
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
797.2 788.8 771 749.5 726.1 698.1 669.1 638.3 604.7 570.1
535.5 499 462.6 425.2 386 348.6 310.3 272.9 235.5 206.5
187.8 171 155.1 139.2 124.3 111.2 98.1 86 74.8 63.5
53.3 43 33.6 25.2 15.9 8.4 0
797.2 800 784.1 763.5 740.2 714 685 654.2 621.5 587.8
552.3 516.8 480.4 443 404.7 366.3 329 291.6 253.3 219.6
192.5 174.8 158.9 143.9 129.9 117.8 106.5 95.3 84.1 73.8
61.7 50.5 39.3 29 19.6 11.2 0
797.2 792.5 781.3 764.5 744.8 722.4 698.1 671 641.1 608.4
574.7 540.2 505.6 470.1 434.6 400 366.3 335.5 304.7 275.7
246.7 214.9 187.8 167.3 150.5 133.6 116.8 100.9 86 72
59.8 47.7 36.4 26.2 17.8 9.3 0
797.2 792.5 786.9 777.5 763.5 745.8 726.1 702.8 672.9 643
613.1 582.2 550.4 520.5 489.7 460.7 431.8 400.9 370.1 337.4
305.6 273.8 241.1 207.5 177.6 150.5 124.3 102.8 86 71
57 45.8 34.6 24.3 15 8.4 0
797.2 793.4 793.4 786.9 776.6 764.5 748.6 727.1 702.8 676.6
649.5 623.3 594.4 568.2 541.1 514.9 486 454.2 420.5 387.8
352.3 315.9 278.5 241.1 200.9 166.3 133.6 103.7 86 70.1
56.1 43 31.8 21.5 12.1 4.7 0
